??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18MF2-PSC80F-BV02-X01
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18MF2-PSC80F-BV02-X01
VERF
Availability
no more available
BC
Order code
BES05TF
TC
Artikelbezeichnung
BES M18MF2-PSC80F-BV02-X01
PX
Product view
56406_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt
BFORM
Style
W
Gewicht
0.150 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 68 mm, Style Housing = M18x1, Installation = non-flush, Range = 8 mm, Switching output = PNP normally open (NO), Switching frequency = 300 Hz, Housing material = Br-Ni, nickel-plated, Material sensing surface = PA/POM, Connection = Cable, 2 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...60 °C, see certificate, Ex category = NEC 500: Class I, Division 2, NEC 500: Class II, Division 2, NEC 500/505: Class III, NEC 505: Class I, Zone 2, NEC 505: Zone 22, IP rating = IP67, Approval/Conformity = CSA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.